Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
125 KHZ EM4102
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz > Icode2 >

Inventory Label - Square Version (38 x 38 mm)

Item #: RFID-TAG-1356-I-LBLINVS
Availability: In Stock
  Price: $1.34

Quantity

  Quantity Count  

  Price Each  

200$1.28
250$1.16
500$1.05
1000$0.89
2000$0.82
5000$0.75



Product Name    Inventory Label - Square Version (38 x 38 mm)
Frequency    13.56 MHz
Protocol    ISO 15693
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    38mm x 38mm
Links   APSX RW-210 RFID Reader/Writer (TTL interface)
APSX RW-210 RFID Reader/Writer (RS232 interface)
APSX RW-310 RFID Reader/Writer (TTL interface)
APSX RW-310 RFID Reader/Writer (RS232 interface)