Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > RFID Tags > 13.56 MHz > Mifare UL (Ultralight) >

Thin Cards

Item #: RFID-TAG-1356-MUL-CRD1
Availability: Out of Stock
Price: $1.39

Quantity

  Quantity Count  

  Price Each  

100$1.28
250$1.16
500$1.05
1000$0.89
2000$0.82
5000$0.75


Information
Thin Card  
Product Name    Thin Card
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    512 bits
Dimensions    86 x 54 x 0.82 mm
Links     
Notes     







Request Time: 1.171875 - SID/ASID: 1037689 | cn2y2hfmqhj2ul451eamnqu4 - SERVER: WEB1