Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
 125 Khz
 13.56 MHz
Icode2
Mifare 1S50
Mifare UL (Ultralight)
Tag-It
Starter Kits
RFID Books
Home > RFID > RFID Tags > 13.56 MHz > Mifare UL (Ultralight) >

2.125" x 3.75" Peel and Stick Label

Item #: RFID-TAG-1356-MUL-LBL1
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $3.91

Quantity
2.125" x 3.75" Peel and Stick Label  
Product Name    2.125" x 3.75" Peel and Stick Label
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    512 bits
Dimensions    2.125" x 3.75"
Links     
Notes