Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > RFID Tags > 13.56 MHz > Mifare UL (Ultralight) >

45mm Square Peel and Stick Label

Item #: RFID-TAG-1356-MUL-LBL2
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $3.91

Quantity


Information
45mm Square Peel and Stick Label  
Product Name    45mm Square Peel and Stick Label
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    512 bits
Dimensions    45mm diameter
Links     
Notes     







Request Time: 1.21875 - SID/ASID: 1018673 | 2zaxph45vqwenv45bncd5qj5 - SERVER: WEB1