Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz >

30mm x 35mm Mini ISO

Item #: RFID-TAG-1356-MUL-MINISO
Availability: Discontinued
  Price: $3.91

Quantity



30mm x 35mm Mini ISO  
Product Name    30mm x 35mm Mini ISO
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    512 bits
Dimensions    30mm x 35mm
Links     
Notes