you will need to activate java to view this menu by Deluxe-Menu.com
SHOPPING
Robot Kits
Robot Parts
Educational Robotics
RFID
CONTACT
SHOPPING HELP
Contact
Log In / Order Status
View Cart
Terms, Conditions and Policies
COMMUNITY
Community Home
Forums
TRC Tutorials
Member Blogs
Data Center
Image Galleries
Calendar
Links Directory
CONTEST
BLOG
Affiliates
Sign In
Logos / Graphics
About
Resellers
New Vendors
Welcome:
Login
or
Register
Robot Kits
Hexapod Robot Kits
Micromagic Systems Hexapods
Phoenix Hexapods
Beginner Robot Kits
Elenco iBOTZ
Ollo
Parallax SumoBots
Track and Wheel Bots
CoroWare
Parallax BOE Bot
Parallax SumoBots
Robotics Connection
Solarbotics
Surveyor SRV-1
Humanoid Robot Kits
Bioloid Robot Kits
Hitec Robonova
Kondo
MechRC
Full Robotic Systems
Bioloid Robot System
VEX
Lego Mindstorms
Pan and Tilt
Robot Parts
Communication
Wireless Communication
Adapters/Converters
DC & Stepper Motor Controllers
DC / Stepper Motors & Linear Actuators
DC Motors
Stepper Motors
Linear Actuators
I/O Boards & Robot Controllers
Data I/O, Relay, & Switching Boards
Robotics Connection Serializer
Parallax & Stamp Microcontrollers
Atmel & Arduino
Robot Computers & SBCs
Magazines
Robot Control Devices
Robot Servo Controllers
Robot Servos
Hobby Servos
Robot Servos
Continuous Rotation
Servo Cables
Robotic Bracket Systems
Lynxmotion
Robotis DX/RX Series Brackets
Wheels / Hubs / Casters
Wiring / Cables
Sensors
Switches
Floor Mat Switches
Bumper / Momentary
Distance / Range Sensors
Robot IR Distance Sensors
Robot Sonar Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
Encoders
Phidgets
Motion Sensors
Environmental Sensors
Navigation
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
Power
Lighting and Displays
Garage Sale
13.56 MHz
Icode2
Mifare 1S50
Fun Robot Stuff
RFID
Robot Manufacturers
Mailing List
RoboBuilder Bluetooth Module
Sale:
$150.00
Buy It
|
More
10 Amp H-Bridge
Price:
$84.95
Buy It
|
More
WLAN UFL Antenna
Price:
$7.50
Buy It
|
More
arbotiX Robocontroller
Price:
$99.00
Buy It
|
More
Transaction Processing
Home
>
Robot Parts
>
DC / Stepper Motors & Linear Actuators
>
DC Motors
>
Zoom
Bane Bots
38:1, 16mm Spur Gearmotor, FF-050
Item #:
M-200-30-MS-16038-050
Availability: In Stock
Price:
$13.80
Quantity
Estimate Shipping
Quantity Count
Price Each
16
$13.11
31
$12.63
51
$12.08
101
$11.73
MS-16038-050
Model Name
MS-16038-050
Manufacture
BaneBots
Description
These gear motors use high quality Mabuchi FF-050 motors, and the gearboxes are custom made for robotic applications. The gearboxes feature all metal spur gears and extra long shafts, making them easy to integrate into your design. The mounting holes are tapped for standard 2-56 threads so you don't need to worry about metric threads.
Need help matching motors, hubs, and wheels?
Physical Details
Gearbox Type
Spur
Reduction Ratio
38:1
Reduction Stages
Gear Material
All Metal
Weight (Gearbox only)
0.5 oz (15g)
Weight (with motor)
1.1 oz (32g)
Length (gearbox only)
0.6 in (16mm)
Length (with motor)
1.7 in (43mm)
Gearbox Diameter
0.6 in (16mm)
Width (mounting block)
n/a
Shaft Diameter
0.118 in (3mm)
Shaft Length
1.5 in (38mm)
Shaft Keyway
n/a
Shaft End Tap
n/a
Mounting Holes
2 x #2-56
Motor Details
Motor
FF-050
Operating V
4.5v - 8v
Nominal V
6v
No Load RPM
392 rpm
No Load Current
0.3A
Stall Current
1.8A
Stall Torque
35.4 oz-in (250 mN-m)
kt
19.66 oz-in/A (139 mN-m/A)
Kv
65 rpm/V
Bearing Block, 1 x .75 inch, 3mm, no Ball Bearing
Price:
$3.50
Buy It
|
More
Bearing Block, 1 x .75 inch, 3mm, with Ball Bearing
Price:
$4.50
Buy It
|
More
SSL