Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > DC Motors > BaneBots >

54:1, 16mm Spur Gearmotor, FF-050

Item #: M-200-30-MS-16054-050
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $13.80

Quantity

  Quantity Count  

  Price Each  

16$13.11
31$12.63
51$12.08
101$11.73


Information
 
MS-16054-050

Model Name  MS-16054-050
Manufacture  BaneBots
Description  These gear motors use high quality Mabuchi FF-050 motors, and the gearboxes are custom made for robotic applications. The gearboxes feature all metal spur gears and extra long shafts, making them easy to integrate into your design. The mounting holes are tapped for standard 2-56 threads so you don't need to worry about metric threads.


Physical Details
Gearbox Type   Spur
Reduction Ratio   54:1
Reduction Stages    
Gear Material   All Metal
Weight (Gearbox only)   0.5 oz (15g)
Weight (with motor)   1.1 oz (32g)
Length (gearbox only)   0.6 in (16mm)
Length (with motor)   1.7 in (43mm)
Gearbox Diameter   0.6 in (16mm)
Width (mounting block)   n/a
Shaft Diameter   0.118 in (3mm)
Shaft Length   1.5 in (38mm)
Shaft Keyway   n/a
Shaft End Tap   n/a
Mounting Holes   2 x #2-56


Motor Details
Motor   FF-050
Operating V   4.5v - 8v
Nominal V   6v
No Load RPM   276 rpm
No Load Current   0.3A
Stall Current   1.8A
Stall Torque   50.3 oz-in (355 mN-m)
kt   27.94 oz-in/A (197 mN-m/A)
Kv   46 rpm/V













Request Time: 1.40625 - SID/ASID: 886222 | qtf5sc45rgkmkf55pyfwelfd - SERVER: WEB1