you will need to activate java to view this menu by Deluxe-Menu.com
SHOPPING
Robot Kits
Robot Parts
Educational Robotics
RFID
CONTACT
SHOPPING HELP
Contact
Log In / Order Status
View Cart
Terms, Conditions and Policies
COMMUNITY
Community Home
Forums
TRC Tutorials
Member Blogs
Data Center
Image Galleries
Calendar
Links Directory
CONTEST
BLOG
Affiliates
Sign In
Logos / Graphics
About
Resellers
New Vendors
Welcome:
Login
or
Register
Robot Kits
Hexapod Robot Kits
Beginner Robot Kits
Elenco iBOTZ
Ollo
Parallax SumoBots
Track and Wheel Bots
Parallax BOE Bot
Parallax SumoBots
Robotics Connection
Solarbotics
Surveyor SRV-1
Humanoid Robot Kits
Hitec Robonova
Full Robotic Systems
Bioloid Robot System
VEX
Lego Mindstorms
Pan and Tilt
Robot Parts
Communication
Wireless Communication
Adapters/Converters
DC / Stepper Motors and Linear Actuators
DC Motors
Stepper Motors
Linear Actuators
DC and Stepper Motor Controllers
I/O Boards and Robot Controllers
Data I/O, Relay, and Switching Boards
Robotics Connection Serializer
Parallax and Stamp Microcontrollers
Atmel and Arduino
Robot Computers and SBCs
Magazines
Robot Control Devices
Robot Servo Controllers
Robot Servos & Brackets
Hobby Servos
Robotis Dynamixel Robot Servos
Bioloid Accessories
Robotis Dynamixel Accessories & Controllers
Servo Cables
Wheels / Hubs / Casters
Wiring / Cables
Sensors
Switches
Floor Mat Switches
Bumper / Momentary
Distance / Range Sensors
Robot IR Distance Sensors
Robot Sonar Range Sensors
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
Interlink
Encoders
Phidgets
Motion Sensors
Environmental Sensors
Navigation
Voltage and Current Sensors
Sensor Cables and Accessories
Vision and Cameras
Power
Lighting and Displays
Fun Robot Stuff
RFID
Robot Manufacturers
Mailing List
Cable NXT to Technic for L12 NXT Linear Actuator
Price:
$8.00
Buy It
|
More
Cable NXT to PF for L12 NXT Linear Actuator
Price:
$9.00
Buy It
|
More
L12 NXT Linear Actuator 100mm
Price:
$55.00
Buy It
|
More
L12 NXT Linear Actuator 50mm
Price:
$50.00
Buy It
|
More
Pan and Tilt kit
Retail:
$89.00
Price:
$62.00
Buy It
|
More
Hitachi HM55B Compass Module
Retail:
$29.99
Price:
$25.95
Buy It
|
More
Grab Bag of 249 30mm Button
Retail:
$261.45
Price:
$149.40
Buy It
|
More
56mm Spur Gearbox
Retail:
$49.95
Price:
$23.95
Buy It
|
More
Transaction Processing
Home
>
Robot Parts
>
DC / Stepper Motors and Linear Actuators
>
DC Motors
>
Zoom
Bane Bots
5:1 - 36mm Planetary Gearmotor - RS-385 Motor
Item #:
M-200-30-MP-36005-385
Availability: In Stock
Retail:
$36.35
Price:
$32.95
Quantity
Estimate Shipping
MP-36005-385
Model Name
MP-36005-385
Manufacture
BaneBots
Description
A durable, 5-pole balanced armature, RS-385 (Speed 400 size) motor comes standard with these gearboxes. The gearboxes, which are custom made for robotic applications, feature all metal planetary gears and use two ball bearings to support the shaft. The integrated motor mounts and extra long shafts make them easy to integrate into your design and eliminate the cost and complexity of separate motor mounts and shaft extenders.
This motor comes with a free set of noise dampening capacitors. For more info and installation instructions,
follow this link.
Physical Details
Gearbox Type
Planetary
Reduction Ratio
5:1
Reduction Stages
1
Gear Material
All Metal
Weight (Gearbox only)
5.5 oz (156g)
Weight (with motor)
8 oz (227g)
Length (gearbox only)
1.2 in (31mm)
Length (with motor)
2.8 in (72mm)
Gearbox Diameter
1.4 in (36mm)
Width (mounting block)
1.5 in (38mm)
Shaft Diameter
0.375 in (10mm)
Shaft Length
2.15 in (55mm)
Shaft Keyway
0.125 in (3.2mm)
Shaft End Tap
#8-32
Mounting Holes
12 x #10-32
Motor Details
Motor
RS-385
Operating V
3v - 9v
Nominal V
7.2v
No Load RPM
3440 rpm
No Load Current
0.5A
Stall Current
17A
Stall Torque
48 oz-in (338 mN-m)
kt
2.8 oz-in/A (20 mN-m)
Kv
478 rpm/V
Bearing Block - 1.5 x 1.5 inch - 0.375 inch - with Ball Bearing
Price:
$10.00
Buy It
|
More
Bearing Block - 1.5 x 1.5 inch - No Bearing
Price:
$7.95
Buy It
|
More
SSL