Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC / Stepper Motors & Linear Actuators > DC Motors >

20:1, 36mm Planetary Gearmotor, RS-385 Motor

Item #: M-200-30-MP-36020-385
Availability: Discontinued
  Price: $37.50

Quantity

  Quantity Count  

  Price Each  

16$35.63
31$34.31
51$32.81
101$31.88



 
MP-36020-385

Model Name  MP-36020-385
Manufacture  BaneBots
Description  A durable, 5-pole balanced armature, RS-385 (Speed 400 size) motor comes standard with these gearboxes. The gearboxes, which are custom made for robotic applications, feature all metal planetary gears and use two ball bearings to support the shaft. The integrated motor mounts and extra long shafts make them easy to integrate into your design and eliminate the cost and complexity of separate motor mounts and shaft extenders.

This motor comes with a free set of noise dampening capacitors. For more info and installation instructions, follow this link.


Physical Details
Gearbox Type   Planetary
Reduction Ratio   20:1
Reduction Stages   2
Gear Material   All Metal
Weight (Gearbox only)   6.5 oz (184g)
Weight (with motor)   9 oz (255g)
Length (gearbox only)   1.6 in (40mm)
Length (with motor)   3.2 in (81mm)
Gearbox Diameter   1.4 in (36mm)
Width (mounting block)   1.5 in (38mm)
Shaft Diameter   0.375 in (10mm)
Shaft Length   2.15 in (55mm)
Shaft Keyway   0.125 in (3.2mm)
Shaft End Tap   #8-32
Mounting Holes   12 x #10-32


Motor Details
Motor   RS-385
Operating V   3v - 9v
Nominal V   7.2v
No Load RPM   860 rpm
No Load Current   0.5A
Stall Current   17A
Stall Torque   191 oz-in (1351 mN-m)
kt   11.3 oz-in/A (79 mN-m)
Kv   119 rpm/V








SSL
robot
robotics shop robots robotics company robot shop