Javascript Menu by Deluxe-Menu.com
Welcome:
Login
or
Register
##SHOPCARTLINE##
Education
Beginner Robotics Kits
iBOTZ
Parallax
Boe-Bot
Mini-Sumo
Penguin
Solarbotics
Mousebots
Other Solarbotics Robot Kits
Sumovore Mini-Sumo
Sumovore Parts and Accessories
Modular Robotics Systems
Lego
Lego Kits
3rd Party Lego Accessories
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
Robotis Bioloid
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
Vex
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
Advanced Robotics and Tools
CoroWare
Humanoids
Phidgets
Robotics Connection
Hardware and Accessories
Robot Kits
Serializer Robot Controller
Robotics Connection Sensors
Surveyor
Robot Kits
Hexapod Robot Kits
Micromagic Systems Hexapods
Beginner Robot Kits
Elenco iBOTZ
Parallax SumoBots
Track and Wheel Bots
Parallax BOE Bot
Parallax SumoBots
Robotics Connection
Hardware and Accessories
Robot Kits
Robotics Connection Sensors
Serializer Robot Controller
Solarbotics
Mousebots
Sumovore Parts and Accessories
Surveyor SRV-1
VEXplorer
Humanoid Robot Kits
Bioloid Robot Kits
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
Futaba
Hitec Robonova
Kondo
Kyosho
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
TOMY
Full Robotics Systems
Robobuilder
Robobuilder Kits
Robobuilder Parts and Accessories
Bioloid Robot System
Bioloid Kits
Bioloid Accessories
3rd Party Bioloid Accessories
Advanced Robotis System
VEX
VEX Kits
VEX Parts & Accessories
VEX Software
VEXplorer System
Lego Mindstorms
Lego Kits
3rd Party LEGO Accessories
Pan and Tilt
Robot Parts
Communication
Wireless Communication
Radio Control (R/C)
IR / Infrared
Bluetooth
Xbee & Zigbee
Remote Control
Adapters/Converters
I/O Boards & Robot Controllers
Phidget I/O Boards
Relays & Switching Controls
Robotics Connection Serializer
BASIC Stamp
Atmel
PIC
Magazines
Motor & Servo Controllers
DC Motor Controllers
Servo Controllers
Stepper Motor Controllers
Motors / Servos / Actuators
DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
Servos
Hobby Servos
Robot Servos
Continuous Rotation
Servo Cables
Stepper Motors
Linear Actuators
Wiring / Cables
Wiring
Servo Cables & Extenders
Sensor Cables
Multipin Cable Connectors
USB/Serial Cables & Hubs
Mechanics
Modular Drive Units
Tracks
Wheels
Motor Mounts / Bearing Blocks
Nuts/Bolts/Washers/Standoffs
Imperial
Metric
BaneBots
Robotic Bracket Systems
BAUER Independents
Hitec
Lynxmotion
Robotis DX Series
Sensor Brackets
Straps
Tools
Transmissions / Gearboxes
BaneBots
Wheels / Hubs / Casters
BaneBots Hub and Wheel System
Casters and Transfers
Lynxmotion Shaft Mounted Wheels
Servo Mounted Wheels
Solarbotics GM Series Wheels
Sensors
Switches
Floor Mat Switches
Bumper / Momentary
Distance / Range Sensors
IR
Sonar
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
Encoders
BaneBots
Phidgets
Motion Sensors
Environmental Sensors
Navigation
Input Sensors
Joysticks
Remote
Rotation
Sliders
Touch Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
Power
Battery Chargers
Portable / Batteries
Voltage Regulators
Wall Mounted AC-DC Adapters
Lighting and Displays
Lasers
LED Controller Boards
LEDs
Text LCD
Garage Sale
RFID
RFID Readers
RFID Tags
125 KHZ EM4102
13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
i-SOBOT Humanoid Robot
Sale:
$95.99
Buy It
|
More
Robobuilder Creators Kit 5710K
Price:
$680.00
Buy It
|
More
RC-100Z Bioloid Boomerang Controller w/ Zig-100 Set
Price:
$105.88
Buy It
|
More
16AWG High Strand Count Silicone Wire, red, 100 ft - Garage Sale Item!
Price:
$35.43
Buy It
|
More
Grab Bag of Chain and Sprockets
Price:
$517.75
Buy It
|
More
Gear Head Motor - 12vdc 30:1 416rpm (4mm shaft) - Garage Sale Item!
Price:
$13.62
Buy It
|
More
Transaction Processing
Home
>
Robot Parts
>
Motors / Servos / Actuators
>
DC Motors
>
Lynxmotion
>
Zoom
Lynxmotion
Gear Head Motor - 12vdc 30:1 416rpm (4mm shaft) - Garage Sale Item!
Item #:
M-200-30-GHM-10
Availability: In Stock
Price:
$13.62
Quantity
Estimate Shipping
Model
GHM-10
Reduction Ratio
30:1
Nominal Voltage
12 V
No Load Current
0.123 A
Stall Current
2.05 A
No Load RPM
416
Weight
2.08 oz (58.97 g)
Length (motor and gear)
1.69" (4.3 cm)
Length (shaft only)
0.69" (1.75 cm)
Diameter (motor and gear)
1.06" (2.7 cm)
Diameter (shaft)
4 mm
Outside Diameter = 27mm
27 mm
Documentation
Diagram