Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Motors / Servos / Actuators > DC Motors > Lynxmotion >

Gear Head Motor - 12vdc 30:1 416rpm (4mm shaft) - Garage Sale Item!

Item #: M-200-30-GHM-10
Availability: In Stock
  Price: $13.62

Quantity



Model GHM-10
Reduction Ratio 30:1
Nominal Voltage 12 V
No Load Current 0.123 A
Stall Current 2.05 A
No Load RPM 416
Weight 2.08 oz (58.97 g)
Length (motor and gear) 1.69" (4.3 cm)
Length (shaft only) 0.69" (1.75 cm)
Diameter (motor and gear) 1.06" (2.7 cm)
Diameter (shaft) 4 mm
Outside Diameter = 27mm 27 mm
Documentation Diagram