Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Motors / Servos / Actuators > DC Motors > Lynxmotion >

Gear Head Motor - 12vdc 43:1 290rpm (4mm shaft)

Item #: M-200-30-GHM-06
Availability: Discontinued
  Price: $16.50

Quantity



Model GHM-06
Reduction Ratio 43:1
Nominal Voltage 12 V
No Load Current 0.123 A
Stall Current 2.05 A
Rated Load 5.6 oz-in
No Load RPM 290
Documentation Spec Sheet