Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

Gear Head Motor - 12vdc 188:1 66rpm (4mm shaft) - Garage Sale Item!

Item #: M-200-30-GHM-08
Availability: In Stock
  Price: $12.00

Quantity



Model GHM-08
Reduction Ratio 188:1
Nominal Voltage 12 V
No Load Current 0.123 A
Stall Current 2.05 A
Rated Load 19.4 oz-in
No Load RPM 66
Documentation Spec Sheet