Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Motors / Servos / Actuators > DC Motors > Lynxmotion >

Gear Head Motor - 12vdc 392:1 31rpm (4mm shaft) - Garage Sale Item!

Item #: M-200-30-GHM-09
Availability: Discontinued
  Price: $12.71

Quantity



Model GHM-09
Reduction Ratio 118:1
Nominal Voltage 12 V
No Load Current 0.123 A
Stall Current 2.05 A
Rated Load 27.8 oz-in
No Load RPM 31
Documentation Spec Sheet