Home > Robot Parts > DC Motors > Robot Motors >
Gear Head Motor - 12vdc 30:1 200rpm (6mm shaft)
Item #: M-200-30-GHM-01
Availability: In Stock
Price:$21.95
| Model |
GHM-01 |
| Reduction Ratio |
30:1 |
| Nominal Voltage |
12 V |
| No Load Current |
90 mA |
| Stall Current |
1.5 A |
| Stall Torque |
64 oz-in |
| No Load RPM |
200 |
| Documentation |
Spec Sheet |