Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > DC Motors > Robot Motors >

Gear Head Motor - 12vdc 50:1 120rpm (6mm shaft)

Item #: M-200-30-GHM-02
Availability: In Stock

Price:$21.95

Quantity



GHM-02

Voltage = 12vdc
RPM = 120
Reduction = 50:1
Stall Torque = 123.20 oz-in (8.8 kg-cm)
Outside Diameter = 37mm
Weight = 5.36 oz (151.95 g)
Stall Torque = 123.20 oz-in (8.87 kg-cm)
Length (motor and gear) = 1.92" (4.87cm)
Length (shaft only) = 0.89" (2.26 cm)
Diameter (motor and gear) = 1.45" (3.68 cm)
Diameter (shaft) = 6mm
Outside Diameter = 37mm
Current (at 12v no load) = 90mA
Current (at 12v locked shaft) = 1.5A



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.