Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 DC Motors
BaneBots
Lynxmotion
Solarbotics
Accessories
 Servos
Stepper Motors
Linear Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Motors / Servos / Actuators > DC Motors > Lynxmotion >

Gear Head Motor - 7.2vdc 30:1 291rpm (6mm shaft)

Item #: M-200-30-GHM-03
Availability: Discontinued
  Price: $21.95

Quantity



Model GHM-03
Reduction Ratio 30:1
Nominal Voltage 7.2 V
No Load Current 200 mA
Stall Current 3.8  A
Stall Torque 54.31 oz-in
No Load RPM 291
Documentation Spec Sheet