Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > DC & Stepper Motor Controllers >

BaneBots Motor Controller (9A peak)

Item #: C-100-DC-BB-0309
Availability: In Stock
  Price: $28.75

Quantity

  Quantity Count  

  Price Each  

16$27.31
31$26.31
51$25.16
101$24.44



These are the series of controllers that have been available to the Mid US Robotics Club (MURC) members since 2003. Extreme testing and numerous competitions have proven these controllers. They are now available to the general public!

Specifications
  • 9 Amp Peak, 3.5 Amp Continuous
  • Full Current Limit, Thermal Protection and Over/Under Voltage Protection
  • Proportional Forward and Reverse (no delay), 0-100% PWM
  • 6 to 24 Vdc
  • Comes with Receiver Cable (With Universal Plug) and Power/Motor Leads Installed (20 AWG High Strand Count Silicone Wire)
  • Receiver Cable can be connected directly to a Phidgets servo controller
  • Size: 1.2" X 0.52" X 0.29" (Including Protective Covering)
  • Weight: .33 oz / 9.4 grams (With 8" Cable and 6" Power/Motor Wires)
    0.12 oz / 3.3 grams (Without Cable/Wires - Reference Only)
  • +5 VDC BEC with Over Current, Short Circuit and Thermal Protection
  • Neutral signal (center stick) safety start-up when powered on
  • Safety shut-down when RC signal is lost with auto recovery
  • Motor brake on neutral signal and direction change. Helps protect gears from over stress.


Hey! Download the manual!


SSL
robot
robotics shop robots robotics company robot shop