Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >
BaneBots Motor Controller (45A peak)
Item #: C-100-DC-BB-1245
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $57.00
Quantity Count | Price Each |
| 16 | $54.15 |
| 31 | $52.16 |
| 51 | $49.88 |
| 101 | $48.45 |
|
|
|
|
|
|
|
BaneBots 45A Peak Motor Controller
|
|
|
|
|
These are the series of controllers that have been available to the Mid US Robotics Club (MURC) members since 2003. Extreme testing and numerous competitions have proven these controllers. They are now available to the general public!
Specifications:
- 45 Amp Peak, 12 Amp Continuous
- 6 to 24 Vdc
- Full Current Limit, Thermal Protection and Over/Under Voltage Protection
- Proportional Forward and Reverse (no delay), 0-100% PWM
- Receiver Cable (With Universal Plug) and Power/Motor Leads Installed (16 AWG High Strand Count Silicone Wire)
- Size: 1.7" X 1.1" X .5" (Including Protective Covering)
- Weight: 0.93 oz (With 8" Cable and 6" Power/Motor Wires Installed)
0.5 oz (Without Cable/Wires - Reference Only)
- +5 VDC BEC with Over Current, Short Circuit and Thermal Protection
- Neutral signal (center stick) safety start-up when powered on
- Safety shut-down when RC signal is lost with auto recovery
- Motor brake on neutral signal and direction change. Helps protect gears from over stress
- All FETs, BEC and controller are industrial/automotive grade components. Not commercial grade
Hey! Download the manual!
|
|
|
|
|
|