Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Shaft Mounted Wheels > Regular Wheels > BaneBots >

Colson Wheel 2” x 7/8” - Garage Sale Item!

Item #: M-400-30-WC-1007
Availability: Discontinued
Price: $2.19

Quantity

Colson Wheel 2” x 7/8”

Colson Performa Wheels are some of the best wheels you can buy. These wheels are constructed with a thermoplastic rubber tread and a polypropylene core making them light weight and durable while providing excellent traction. These wheels come with a separate Delrin bearing that can be used for freewheel applications or removed as needed.

Wheel Specifications
Outside Diameter : 2 in (51mm)
Width : 7/8 in (22mm)
Bore : 1/2 in (13mm)
Length Through Bore : 1-1/32 in (26mm)
Capacity : 75 lbs (34kg)
Weight : 1.20oz (34.0g)
Color : Grey
Tread Durometer : 65A