Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters >

Colson Wheel 4” x 7/8” - Garage Sale Item!

Item #: M-400-30-WC-2007
Availability: Discontinued
  Price: $3.42

Quantity



Colson Wheel 4” x 7/8”

Colson Performa Wheels are some of the best wheels you can buy. These wheels are constructed with a thermoplastic rubber tread and a polypropylene core making them light weight and durable while providing excellent traction. These wheels come with a separate Delrin bearing that can be used for freewheel applications or removed as needed.

Wheel Specifications
Outside Diameter : 4 in (102mm)
Width : 7/8 in (22mm)
Bore : 39/64 in (15mm)
Length Through Bore : 1-1/32 in (26mm)
Capacity : 135 lbs (61kg)
Weight : 4.05oz (114.8g)
Color : Grey
Tread Durometer : 65A