Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters >

Colson Wheel 5” x 7/8” - Garage Sale Item!

Item #: M-400-30-WC-2807
Availability: Discontinued
  Price: $3.67

Quantity



Colson Wheel 5” x 7/8”

Colson Performa Wheels are some of the best wheels you can buy. These wheels are constructed with a thermoplastic rubber tread and a polypropylene core making them light weight and durable while providing excellent traction. These wheels come with a separate Delrin bearing that can be used for freewheel applications or removed as needed.

Wheel Specifications
Outside Diameter : 5 in (127mm)
Width : 7/8 in (22mm)
Bore : 39/64 in (15mm)
Length Through Bore : 1-1/32 in (26mm)
Capacity : 145 lbs (66kg)
Weight : 6.35oz (180.0g)
Color : Grey
Tread Durometer : 65A