Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Sensors
 Accessories
 Power
Battery Chargers
Portable / Batteries
Voltage Regulators
Wall Mounted AC-DC Adapters
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Power > Portable / Batteries >

7.2V, 3.5Ah NiMH sub-C RC Packs

Item #: P-B-10486
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $40.95

Quantity
Cells: 6 x 3500 mAh sub-C
Discharge Rate: 30 A
Configuration: 3x2 Stick
Connector: Standard Tamiya included with 12ga General Silicones ultra fine strand wire.
Weight: 13.25 oz.