Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Power > Portable / Batteries >

7.2V, 2.6Ah NiMH AA Pack

Item #: P-B-10457
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $32.50

Quantity


Information
Great for many different applications!

Cells: 6 x 2600 mAh AA
Discharge rate: 5 A
Configuration: 6 side by side
Size: L 3.33" x W 1.92" x H .56".
Connector: Standard Tamiya
Weight: 5.9oz.







Request Time: 1.234375 - SID/ASID: 886556 | nhydei55d0sdez45bo5sh1uj - SERVER: WEB1