Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Power > Portable / Batteries >

6V, 2.6Ah NiMH AA Pack

Item #: P-B-10406
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $30.00

Quantity


Information
These battery packs are great for powering multiple 6V servos!

Cell: 5 x 2600mAh AA
Configuration: 5 side by side
Discharge rate: 5 A
Size: L 2.78" x W 1.93" x H .56".
Connector: Standard Tamiya
Weight: 5.0oz.







Request Time: 1.234375 - SID/ASID: 1019787 | 3t1dms55mnpmqhbfosj1njyf - SERVER: WEB1