Home > Robot Parts > Power > Portable / Batteries >
12V, 2.6Ah NiMH AA Pack
Item #: P-B-11127
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $35.00
Tons of power in a slim package! These 12V battery packs are great for powering larger motors!
Cell: 10 x 2600mAh AA
Discharge rate: 5 A
Connector: Standard Tamiya
Size: L 5.60" x W 1.98" x H .57".
Weight: 10.5oz.