Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Power > Battery Chargers >

6V NiCd/NiMH Charger

Item #: P-BC-10031
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $10.00

Quantity


Information
Details:
Input: 115 VAC
Output: 6 VDC, 135 mA
Connector: Standard Tamiya







Request Time: 1.1875 - SID/ASID: 1037649 | 1mfxlvyqbak4mo55ljwj0o55 - SERVER: WEB1