Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
35mm Disk with hole (white)
Item #: RFID-TAG-1356-M-DSK30W
Availability: Discontinued
Price: $1.60
Quantity Count | Price Each |
| 200 | $1.47 |
| 250 | $1.34 |
| 500 | $1.21 |
| 1000 | $1.02 |
| 2000 | $0.94 |
| 5000 | $0.86 |
|
|
|
|
|
|
|
35mm Disk with hole (white)
|
|
|
|
|
| Product Name |
35mm Disk with hole (white) |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bits |
| Dimensions |
35mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|