Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

Thin Cards

Item #: RFID-TAG-125-CRD1
Availability: In Stock

Price:$1.62

Quantity

  Quantity Count  

  Price Each  

25-99$1.24
100-499$1.14
500-999$0.94
1000-4999$0.88
5000+$0.76



Product Name    Thin Cards
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    86 x 54 x 0.82 mm
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.