(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > RFID > EM4102 125 kHz RFID Tags >

Thin RFID Cards

Price: $1.62
Availibility: In Stock   
Item #: RFID-TAG-125-CRD1

Quantity:
 

  Quantity Count  

  Price Each  

25-99$1.24
100-499$1.14
500-999$0.94
1000-4999$0.88
5000+$0.76



Product Name    Thin Cards
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    86 x 54 x 0.82 mm
Notes     
These cards are printable, and compatible with most major card printers like Zebra, Fargo, and Pebble printers.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.