Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
25mm White PVC Coin Tag
Item #: RFID-TAG-1356-M-DSK25
Availability: Discontinued
Price: $1.93
Quantity Count | Price Each |
| 200 | $1.78 |
| 250 | $1.62 |
| 500 | $1.47 |
| 1000 | $1.24 |
| 2000 | $1.14 |
| 5000 | $1.04 |
|
|
|
|
|
|
|
25mm White PVC Coin Tag
|
|
|
|
|
| Product Name |
25mm White PVC Coin Tag |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bits |
| Dimensions |
25mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|