Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
25mm White PVC Coin Tag (Sticker Backing)
Item #: RFID-TAG-1356-M-DSK25S
Availability: Discontinued
Price: $1.95
Quantity Count | Price Each |
| 200 | $1.80 |
| 250 | $1.64 |
| 500 | $1.48 |
| 1000 | $1.25 |
| 2000 | $1.15 |
| 5000 | $1.05 |
|
|
|
|
|
|
|
25mm White PVC Coin Tag (Sticker Backing)
|
|
|
|
|
| Product Name |
25mm White PVC Coin Tag (Sticker Backing) |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bits |
| Dimensions |
25mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|