Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >
Clear Thin Lamination Disks (30mm)
Item #: RFID-TAG-1356-M-LAM30
Availability: Discontinued
Price: $1.76
Quantity Count | Price Each |
| 200 | $1.62 |
| 250 | $1.48 |
| 500 | $1.34 |
| 1000 | $1.13 |
| 2000 | $1.04 |
| 5000 | $0.95 |
|
|
|
|
|
|
|
Clear Thin Lamination Disks (30mm)
|
|
|
|
|
| Product Name |
Clear Thin Lamination Disks (30mm) |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
1024 bytes |
| Dimensions |
30mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|