Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
125 KHZ EM4102
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >

Inventory Label - Square Version (38 x 38 mm)

Item #: RFID-TAG-1356-M-LBLINVS
Availability: Discontinued
  Price: $1.70

Quantity

  Quantity Count  

  Price Each  

200$1.56
250$1.43
500$1.29
1000$1.09
2000$1.00
5000$0.92



Product Name    Inventory Label - Square Version (38 x 38 mm)
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimentions    38mm x 38mm