Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
125 KHZ EM4102
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Home > RFID > RFID Tags > 13.56 MHz > Mifare 1S50 >

Paper Card (scenic picture)

Item #: RFID-TAG-1356-M-PAPR
Availability: Discontinued
  Price: $1.64

Quantity

  Quantity Count  

  Price Each  

200$1.51
250$1.38
500$1.24
1000$1.05
2000$0.97
5000$0.88



Paper Card (scenic picture)  
Product Name    Paper Card (scenic picture)
Frequency    13.56 MHz
Protocol    ISO 14443
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimentions    86 x 54 mm
Links     
Notes