Home > RFID > RFID Tags > 13.56 MHz >
30mm Global Tag (black)
Item #: RFID-TAG-1356-MUL-DSK30G
Availability: Discontinued
Price: $1.30
Quantity Count | Price Each |
| 100 | $1.20 |
| 250 | $1.09 |
| 500 | $0.99 |
| 1000 | $0.83 |
| 2000 | $0.77 |
| 5000 | $0.70 |
|
|
|
|
|
|
|
30mm Global Tag (black)
|
|
|
|
|
| Product Name |
30mm Global Tag (black) |
| Frequency |
13.56 MHz |
| Protocol |
ISO 14443 |
| Read/Write |
Read/Write |
| EEPROM Capacity |
512 bits |
| Dimensions |
30mm diameter |
| Links |
|
| Notes |
|
|
|
|
|
|
|