Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > Starter Kits >

APSX RFID Kit (Icode 2) RW-210

Item #: RFID-KT-1200
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $69.80

Quantity

  Quantity Count  

  Price Each  

10$66.31
26$62.82
51$59.33
101$55.84


Information

This kit is meant to interface with a microcontroller or other device capable of TTL-level serial communication.

Kit Includes:

(1) ASPX RW-210 RFID Reader/Writer

(1) 35mm White Disk with Hole
(1) 25mm White PVC Coin Tag
(1) 25mm White PVC Coin Tag - Sticker Backing
(1) 30mm Global Disk Tag
(1) 18mm Button - Sticker Backing (colors may vary)
(1) 30mm Clear Thin Lamination Disk
(1) 30mm Clear Thin Lamination Disk - Sticker Backing
(1) Blue Key Fob
(1) Thin Card
(1) Thick Card (Clamshell)
(1) Inventory Label (ISO)
(1) Wristband Watch

*Tags might change depending on availability, but will be similar in type.

ASPX RW-210 RFID Reader

APSX RW-210 supports read/write functionality for 13.56MHz RFID tags that use ISO15693 standard.

To connect to a PC; you will need a C-100 serial converter board (sold separately), a 9-pin serial cable, and a 6V DC power supply.

This integral bare-board component is designed to allow OEMs to add easily proximity card reader/writer capability to existing or new products.

Specifications:
* 13.56MHz (Reads Icode 2 tags)
* 19200 bps Data Rate
* Read Range 6”
* Dimensions: (4.5" x 2.7”x 0.25”)
* On-board antenna
* Built-in TTL. Need to use level converter to connect directly to PC (max232) or use APSX C-100 converter board.
* DC or Battery power for mobile operations. Power consumption 20mA at stand by, 50mA in fast mode (20 reads per sec.) under 5V
* Powerful firmware enables read and write of any type 13.56 MHz RFID Tag (ISO15693)
* Two programmable LEDs are available for visual feedback
* Operates on standard 6VDC wall adaptor or 6 -9 VDC

Benefits:
* Simple interface
* Small in size
* No maintenance
* Allows user to program own cards
* Built-in TTL communication
* Configuration software allows to make modifications
* Low power consumption suited for stand-alone terminals
* Shorter transaction time than 125 kHz systems
* Longer life time of the portable devices that they integrate which is critical for field operations

Applications:
* Access control
* Security
* Healthcare
* Ticketing








Request Time: 1.1875 - SID/ASID: 732346 | pv5grz55u2u321ibluhx4mei - SERVER: WEB1