Home > RFID > Starter Kits >
APSX RFID Kit (Icode 2) RW-310
Item #: RFID-KT-1400
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $108.49
Quantity Count | Price Each |
| 10 | $103.06 |
| 26 | $97.64 |
| 51 | $92.21 |
| 101 | $86.79 |
 |
|
 |
|
|
Kit Includes:
(1) ASPX RW-210 RFID Reader/Writer
(1) 35mm White Disk with Hole
(1) 25mm White PVC Coin Tag
(1) 25mm White PVC Coin Tag - Sticker Backing
(1) 30mm Global Disk Tag
(1) 18mm Button - Sticker Backing (colors may vary)
(1) 30mm Clear Thin Lamination Disk
(1) 30mm Clear Thin Lamination Disk - Sticker Backing
(1) Blue Key Fob
(1) Thin Card
(1) Thick Card (Clamshell)
(1) Inventory Label (ISO)
(1) Wristband Watch
*Tags might change depending on availability, but will be similar in type.
APSX RW-310
APSX RW-310 provides higher range and better overall performance. It
supports read/write functionality for 13.56MHz RFID tags that use ISO15693
standard.
This integral bare-board component can be integrated into almost any reader,
whether it will be a multitag reader, kiosk, a door lock or attendance terminal.
This version is designed to allow OEMs to add easily proximity card reader/writer
capability to existing or new products.
To connect to a PC; a serial cable, level converter (C-100 RS232 adapter not included),
and 5V power are required. APSX C-100 is a module to covert your TTL APSX
readers to RS232. Using this module, you can directly connect your APSX
TTL reader/writer to your PC. This integral bare-board component fits on
to any APSX TTL reader/writer.
Specifications:
* 13.56MHz (Reads Icode 2 tags)
* 19200 bps Data Rate
* Read Range: 11” for credit card size tags, 5" for CD/DVD size labels,
4" for 24mm circular labels, and 6" for mini tags.
* Board dimensions: (9" x 6” x 0.25”)
* Mounting dimensions: (5" x 4")
* On-board antenna
* Built-in TTL. Need to use level converter to connect directly to PC (max232)
or use APSX C-100 converter board.
* DC or Battery power for mobile operations. Power consumption 20mA at stand
by, 80mA in fast mode (20 reads per sec.) under 5V
* Powerful firmware enables read and write any type of 13.56 MHz RFID tag
(ISO15693)
* Shorter transaction time than 125 kHz systems
* Two programmable LEDs are available for visual feedback
* Operates on standard 6VDC wall adaptor or 6 -9 VDC
Benefits:
* Simple interface
* Mountable to any surfaces
* No maintenance
* Allows user to program own cards
* Built-in TTL
* Configuration software allows making modifications
* Low power consumption suited for stand-alone terminals
* Longer life time of the portable devices that they integrate which is
critical for field operations
* Read range 11" * 9" X 8" read area
* iso15693
* C-100 expansion option for RS-232 (sold separately)
* 5 Volts operation * Low power consumption
Applications:
* Kiosks
* Access control
* Security
* Healthcare
* Ticketing |
|
 |
|
 |