Home > RFID > Starter Kits >
APSX RFID KIT (Icode 2) RW-310 with C-100 Converter
Item #: RFID-KT-1500
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $139.50
Quantity Count | Price Each |
| 10 | $132.53 |
| 26 | $125.55 |
| 51 | $118.58 |
| 101 | $111.60 |
 |
|
 |
|
|
Kit Includes:
(1) ASPX RW-310 RFID Reader/Writer with C-100 adapter
C-100 RS232 adapter included but not attached - must be soldered
(1) 35mm White Disk with Hole
(1) 25mm White PVC Coin Tag
(1) 25mm White PVC Coin Tag - Sticker Backing
(1) 30mm Global Disk Tag
(1) 18mm Button - Sticker Backing (colors may vary)
(1) 30mm Clear Thin Lamination Disk
(1) 30mm Clear Thin Lamination Disk - Sticker Backing
(1) Blue Key Fob
(1) Thin Card
(1) Thick Card (Clamshell)
(1) Inventory Label (ISO)
(1) Wristband Watch
* Tags might change depending on availability. But will be similar in type
APSX RW-310 with C-100 Converter
APSX RW-310 provides higher range and better overall performance. It
supports read/write functionality for 13.56MHz RFID tags that use ISO15693
standard. This integral bare-board component can be integrated into almost
any reader, whether it will be a multitag reader, kiosk, a door lock or
attendance terminal.
This version is designed to allow OEMs to add easily proximity card reader/writer
capability to existing or new products. To connect to a PC; a serial cable,
level converter (C-100 included but not attached - must be soldered),
and 6-9 V DC
power supply are required (Power
supply not included!). APSX C-100 is a module to covert your
TTL APSX readers to RS232. Using this module, you can directly connect your
APSX TTL reader/writer to your PC. This integral bare-board component fits
on to any APSX TTL reader/writer.
APSX RW-310 Specifications:
* 13.56MHz (Reads Icode 2
tags)
* 19200 bps Data Rate
* Read Range: 11” for credit card size tags, 5" for CD/DVD size labels,
4" for 24mm circular labels, and 6" for mini tags.
* Board dimensions: (9" x 6” x 0.25”)
* Mounting dimensions: (5" x 4")
* On-board antenna
* Built-in TTL. Need to use level converter to connect directly to PC (max232)
or use APSX C-100 converter board.
* DC or Battery power for mobile operations. Power consumption 20mA at stand
by, 80mA in fast mode (20 reads per sec.) under 5V
* Powerful firmware enables read and write any type of 13.56 MHz RFID tag
(ISO15693)
* Shorter transaction time than 125 kHz systems
* Two programmable LEDs are available for visual feedback
* Operates on standard 6VDC wall adaptor or 6 -9 VDC
Benefits:
* Simple interface
* Mountable to any surfaces
* No maintenance
* Allows user to program own cards
* Built-in TTL
* Configuration software allows making modifications
* Low power consumption suited for stand-alone terminals
* Longer life time of the portable devices that they integrate which is
critical for field operations
* Read range 11" x 9" x 8" read area
* iso15693
* C-100 expansion option for RS-232
* 5 Volts operation
* Low power consumption
Applications:
* Kiosks
* Access control
* Security
* Healthcare
* Ticketing
APSX C-100 TTL to RS232 Level Converter Information
APSX C-100 is a module to covert your TTL APSX readers to RS232. Using this
module, you can directly connect your APSX TTL reader/writer to your PC.
This integral bare-board component fits on to any APSX TTL reader/writer.
Specifications:
* Power supply: Standard 6VDC wall adaptor or 6-9 VDC
* It converts from TTL level to RS232 level
* Enables direct PC connection for all APSX Read/Write modules
Benefits:
* Simple connections
* No maintenance
* Just need to use serial cable and AC power adapter. |
|
 |
|
 |