Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Navigation >

Devantech Magnetic Compass Sensor

Item #: S-65-R117-COMPASS
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $59.00

Quantity

  Quantity Count  

  Price Each  

15$56.05
31$53.10
51$51.33
101$50.15


Information
This great little compass was designed by Robot Electronics specifically for use in robots to aid navigation. The compass uses the Philips KMZ51 magnetic field sensor, which is sensitive enough to detect the Earth's magnetic field. Two of them mounted at right angles to each other can be used to compute the direction of the horizontal component of the Earth's magnetic field.

Specifications

Voltage 5v
Current 20mA Typ.
Resolution 0.1 Degree
Accuracy 3-4 Degrees approx (after calibration)
Output 1 Timing Pulse 1mS to 37mS in 0.1mS increments
Output 2 I2C Interface, 0-255 and 0-3599
SCL Speed up to 1MHz
Weight 0.03 oz.
Size 32mm x 35mm

Specifications subject to change without notice

Additional application notes, schematics, and tech support can be found at Robot Electronics.








Request Time: 1.21875 - SID/ASID: 1018740 | r3dv5r45ycxx4fe5gsukxmjw - SERVER: WEB1