Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Distance / Range Sensors > Sonar >

LV-MaxSonar-EZ1

Item #: S-10-EZ1
Availability: Out of Stock
Price: $29.95

Quantity


Information
The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot.

For more information on the LV-MaxSonar®-EZ1™ please...
download the datasheet:LV-MaxSonar-EZ1-Datasheet.pdf

The LV-MaxSonar-EZ1 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ1 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches out to 254-inches with 1-inch resolution. Objects between 0-inches and 6-inches range as 6-inches. The interface output formats included are pulse width output, analog voltage output, and asynchronous serial digital output.

Features:

* 42kHz Ultrasonic sensor
* 20Hz reading rate
* RS232 Serial Output - 9600bps
* Analog Output - 10mV/inch
* PWM Output - 147uS/inch
* 2.5V-5.5V, < 3mA supply current
* Small, light weight module

For more information on using the LV-MaxSonar-EZ sensors, check out the MaxSonar EZ FAQ

The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot.

 








Request Time: 1.21875 - SID/ASID: 1018739 | 4xacbqipd4a32c55vj4y4z55 - SERVER: WEB1