Our most popular Phidgets bundled together. An excellent kit to begin experimenting
with.
The kit includes:
Phidget Interface Kit Pkg #1
- (1) 8/8/8 Phidget Interface Kit
- (1) Touch Sensor
- (1) Force Sensor
- (1) Slider Sensor
- (1) Precision Light Sensor
- (1) Rotation Sensor
- (8) Switches
- (32) LEDs (including 5 ultra bright and 3 bi-color)
- (1) 6' USB Cable.
- An analog sensor cable for each sensor that requires one.
Phidget USB RFID Kit(Tags might change depending on availability,
but will be similar in type.)
- (1) Phidget RFID Reader
- (1) Blue Aquatic Key Chain
- (1) Credit Card Thin Card
- (1) Clamshell (thick) Card
- (1) Small Glass Ampoule
- (1) 17mm Black Pill Tag
- (1) 30mm Global Disc Tag
- (1) 35mm White Disc with Hole
- (1) 18mm Button with Sticker Backing
- (1) Inventory Label Square Version
- (1) CD-ROM Tag
- (1) 30mm Clear Thin Lamination Disc
- (1) 25mm Clear Thin Lamination Disc
- (1) 30mm Clear Thin Lamination Disc with Sticker Backing
- (1) 25mm White Disc
- (1) 25mm White Disc with Sticker Backing
- (1) Wristband Watch Style
1-Motor Phidget USB Servo Controller Kit
- (1) 1-Motor Phidget USB Servo Controller
- (1) HS-322 Servo Motor
- (1) 6 foot USB Cable
|
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
|
Do you have questions, comments, or concerns? Do you have a project you want to
show off?
The
Trossen Robotics Community
wants to hear from you!