Home > Robot Parts >
Starter Kit #2
Item #: K-300-700
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $479.99
Quantity Count | Price Each |
| 10 | $455.99 |
| 26 | $446.39 |
| 51 | $431.99 |
| 101 | $412.79 |
Phidget Starter Kit #2
This is a kit you won't grow out of. We have put together the most popular kits
into this bundle.
Included in this Starter Kit are:
Phidget Interface Kit Package #2
- (1) 8/8/8 Phidget Interface Kit
- (2) Touch Sensors
- (2) Slider Sensors
- (1) Force Sensor
- (1) Precision Light Sensor
- (1) Rotation Sensor
- (1) Magnetic Sensor
- (1) Vibration Sensor
- (1) MiniJoyStick
- (1) Temperature Sensor
- (1) Dual Relay Board
- (1) IR Reflective Sensor 5mm
- (1) IR Reflective Sensor 10cm
- (8) Switches Switches
- (32) LEDs (including 5 ultra bright and 3 bi-color)
- (1) 6' USB Cable.
- An analog sensor cable for each sensor that requires one
RFID (Tags might change depending on availability, but will be similar in type.)
- (1) Phidget RFID Reader
- (6) 30mm Global Disc Tag
- (2) Blue Aquatic Key Chain
- (2) Credit Card Thin Card
4-Motor Phidget USB Servo Controller Kit
- (1) 8-Motor Phidget USB Servo Controller
- (4) HS-322 Servo Motors
- (1) 6 foot USB cable
- (1) 6 Volt, 2.3 Amp power supply.
PhidgetAccelerometer measures +/-5G in two axes. Includes a 1.2m USB cable.
|
This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost
sensing and control from your PC. A wide array of sensors, I/O devices,
and controllers are available.
|
Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community
wants to hear from you!