Home > RFID > RFID Tags > 125 KHZ EM4102 >
Black Pill Tag (17mm)
Item #: RFID-TAG-125-PIL17
Availability: In Stock
Price: $1.68
Quantity Count | Price Each |
| 100 | $1.55 |
| 250 | $1.41 |
| 500 | $1.28 |
| 1000 | $1.08 |
| 2000 | $0.99 |
| 5000 | $0.91 |
|
|
|
|
|
|
|
Black Pill Tag (17mm) |
|
|
|
|
| Product Name |
Black Pill Tag (17mm) |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimensions |
17mm diameter |
| Links |
Phidgets
EM4102 RFID Reader! |
| Notes |
|
|
|
|
|
|
|