Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >
BaneBots Motor Controller (18A peak)
Item #: C-100-DC-BB-0518
Availability: In Stock
Price: $46.50
Quantity Count | Price Each |
| 16 | $44.18 |
| 31 | $42.55 |
| 51 | $40.69 |
| 101 | $39.53 |
|
|
|
|
|
|
|
BaneBots 18A Peak Motor Controller
|
|
|
|
|
This is a robust electronic speed controller for brushed motors with a stall current of around 18 Amps or less.
Specifications
- 6 to 24 Vdc
- 18 Amp Peak, 5 Amp Continuous
- Full Current Limit and Thermal Protection
- Proportional Forward and Reverse (no delay), 0-100% PWM
- Receiver Cable with Universal Plug Installed
- Power/Motor Leads Installed (18 AWG High Strand Count Silicone Wire)
- Size: 1.45 X 0.825 X 0.375 (Including Protective Covering)
- Weight: 0.6 oz (With 12" Servo Cable and 6" Power/Motor Wires Installed)
- +5 VDC BEC with Over Current, Short Circuit and Thermal Protection
- Neutral signal (center stick) safety start-up when powered on
- Safety shut-down when RC signal is lost with auto recovery
- Motor brake on neutral signal and direction change. Helps protect gears from over stress
- All FETs are industrial/automotive grade components. Not commercial grade
Hey! Download the manual!
|
|
|
|
|
|