Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Kondo >

KRG-3 Gyroscopic Sensor

Item #: RK-WLK-BI-01116e
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $59.99

Quantity


Information
The KRG-3 Gyro detects an angular velocity quickly and correctly helping for a stable autonomous function.

This sensor is produced by Kondo for use with their humanoid robots, but it will work with any device that has 0-5V analog-to-digital inputs (Examples include Robonova, Phidgets 8/8/8, and Serializer).  It features one 3-pin, 0.1" pitch header.  One 5" sensor cable with servo-style connectors is included.  Any standard servo extension cable can be used, if more length is required.

Voltage output = 0.67 mV/Deg/Sec

Download KRG-3 spec sheet

Note: Up to two KRG-3 Gyroscopic Sensors can be installed on the Kondo series of humanoid robots.







Request Time: 1.578125 - SID/ASID: 1018670 | 1ziyxqjzi3nzfmiilxsu2u45 - SERVER: WEB1