Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Robot Kits > Humanoid Robot Kits > Kondo >

RAS-2 Accelerometer

Item #: RK-WLK-BI-01076e
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $39.99

Quantity


Information

The RAS-2 Accelerometer senses acceleration in two axes.

This sensor is produced by Kondo for use with their humanoid robots, but it will work with any device that has 0-5V analog-to-digital inputs (Examples include Robonova, Phidgets 8/8/8, and Serializer).  It features two 3-pin, 0.1" pitch headers, so it can be connected to a 3-pin analog-to-digital port using 2 servo extension cables.

Range : +-1.5G
Output : 800mV/G
Max frequency : 300Hz
Current consumption : 1.5mA
Operating temperature : 0-70 deg C
Supply voltage : 3-5V

Download Spec Sheet (Japanese)








Request Time: 1.21875 - SID/ASID: 851890 | yaniwb55ziaykx55nzrim445 - SERVER: WEB1