Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Wiring / Cables > Wiring >

14AWG High Strand Count Silicone Wire, black, 100 ft

Item #: AC-1200-10-WB-14A40-BC
Availability: Discontinued
Price: FREE

Quantity

  Quantity Count  

  Price Each  

16$51.13
31$49.25
51$47.09
101$45.75


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

 
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Black
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.032 in (0.8mm)








Request Time: 1.21875 - SID/ASID: 886508 | 5rkwlw3x0yunoifwxx2vyk45 - SERVER: WEB1