Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Garage Sale >

14AWG High Strand Count Silicone Wire, red, 25 ft - Garage Sale Item!

Item #: AC-1200-10-WB-14A40-RC25
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $12.56

Quantity

  Quantity Count  

  Price Each  

16$15.49
31$14.92
51$14.27
101$13.86


Information
Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

 
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Red
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 25 ft (7.62m)
  Insulation Thickness : 0.032 in (0.8mm)








Request Time: 1.296875 - SID/ASID: 886520 | eu4y4b45niubr43cckujwc45 - SERVER: WEB1