Welcome: Login
or Register
##SHOPCARTLINE##
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
 Lighting and Displays
Garage Sale
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Parts > Garage Sale >

14AWG High Strand Count Silicone Wire, yellow, 100 ft - Garage Sale Item!

Item #: AC-1200-10-WB-14A40-YC
Availability: In Stock
  Price: $41.44

Quantity

  Quantity Count  

  Price Each  

16$51.13
31$49.25
51$47.09
101$45.75



Ultra high strand count, very flexible, abrasion resistant, silicone insulated wire.

 
  Gauge : 14 AWG
  Stranding : 413/40
  Color : Yellow
  Weight (per ft) : 0.30 oz (8.5g)
  Diameter : 0.14 in (3.6mm)
  Length : 100 ft (30.5m)
  Insulation Thickness : 0.032 in (0.8mm)